2.9 Export FlashPro Express Job
(Ask a Question)On the Design Flow window, double click Export FlashPro Express Job. When the job file is successfully generated, a green tick mark appears, see Figure 2-1
On the Design Flow window, double click Run PROGRAM Action.
The device is successfully programmed and the onboard LEDs 4, 5, 6, 7, and 8 glow. A green tick mark appears next to Run PROGRAM Action.
To program the device using the .job file provided along
with the demo design, see Appendix 1: Programming the Device Using FlashPro Express.