1.1.21.5 WDRV_WINC_NETIF_ADDR_UPDATE_TYPE Struct

c

typedef struct
{
    WDRV_WINC_IP_ADDRESS_TYPE type;
    WDRV_WINC_IP_MULTI_ADDRESS addr;
} WDRV_WINC_NETIF_ADDR_UPDATE_TYPE;

Description

Structure to contain an IP address update.

Members

MembersDescription
typeType of address being updated.
addrIP address update.

Remarks

None.