1.1.21.10 WDRV_WINC_NetIfIPAutoConfModeSet

C

WDRV_WINC_STATUS WDRV_WINC_NetIfIPAutoConfModeSet
(
    DRV_HANDLE handle,
    WDRV_WINC_NETIF_IDX ifIdx,
    WDRV_WINC_NETIF_AAC_TYPE aacMode
)

Description

Sets how the IP address of the network interface can be assigned.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
ifIdxInterface index.
aacModeAuto-assignment configuration mode.

Returns

  • WDRV_WINC_STATUS_OK - Mode set.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.

Remarks

None.