1.1.21.8 WDRV_WINC_DHCP_ADDRESS_EVENT_HANDLER Typedef
C
typedef void (*WDRV_WINC_DHCP_ADDRESS_EVENT_HANDLER)
(
DRV_HANDLE handle,
uint32_t ipAddress
);Description
This data type defines a function event handler to receive notification of allocation of IP address via DHCP.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| ipAddress | IPv4 address. |
Returns
None.
Remarks
None.