1.1.21.13 WDRV_WINC_NetIfMACAddrGet

C

WDRV_WINC_STATUS WDRV_WINC_NetIfMACAddrGet
(
    DRV_HANDLE handle,
    WDRV_WINC_NETIF_IDX ifIdx,
    WDRV_WINC_NETIF_INFO_HANDLER pfNetIfInfoCB
)

Description

Requests the MAC address of a network interface, to be return via a callback.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
ifIdxInterface index.
pfNetIfInfoCBPointer to callback function to receive MAC address.

Returns

  • WDRV_WINC_STATUS_OK - MAC address request accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
  • WDRV_WINC_STATUS_RETRY_REQUEST - Another request is pending, retry.

Remarks

None.