1.1.21.7 WDRV_WINC_NETIF_INFO_HANDLER

C

typedef void (*WDRV_WINC_NETIF_INFO_HANDLER)
(
    DRV_HANDLE handle,
    WDRV_WINC_NETIF_IDX ifIdx,
    WDRV_WINC_NETIF_INFO_TYPE infoType,
    void *pInfo,
    WDRV_WINC_STATUS status
);

Description

Callback to be used to convey network interface information.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
ifIdxNetwork interface index.
infoTypeInformation type.
pInfoPointer to information requested.
statusStatus of request operation.

Returns

None.

Remarks

None.