1.1.18.8 WDRV_WINC_FILE_STATUS_CALLBACK Typedef
C
typedef void (*WDRV_WINC_FILE_STATUS_CALLBACK)
(
DRV_HANDLE handle,
WDRV_WINC_FILE_HANDLE fHandle,
uintptr_t userCtx,
WDRV_WINC_FILE_STATUS_TYPE status
);Description
Definition of file status callback, used to indicate the status of a file transfer operation.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| fHandle | File transfer handle. |
| userCtx | User context supplied to WDRV_WINC_FileOpen. |
| status | Status of operation. |
Returns
None.
Remarks
status | Description |
|---|---|
| WDRV_WINC_FILE_STATUS_OK | A transfer command has succeeded. |
| WDRV_WINC_FILE_STATUS_ERROR | A file open or transfer command has failed. |
| WDRV_WINC_FILE_STATUS_CLOSE | A file transfer has been completed and is closing. |
| WDRV_WINC_FILE_STATUS_WRITE_COMPLETE | A write operation has completed. |