1.1.18.3 WDRV_WINC_FILE_STATUS_TYPE Enum
C
typedef enum
{
WDRV_WINC_FILE_STATUS_ERROR,
WDRV_WINC_FILE_STATUS_OK,
WDRV_WINC_FILE_STATUS_OPEN,
WDRV_WINC_FILE_STATUS_WRITE_COMPLETE,
WDRV_WINC_FILE_STATUS_READ_COMPLETE,
WDRV_WINC_FILE_STATUS_CLOSE,
} WDRV_WINC_FILE_STATUS_TYPE;Description
Enumeration of possible file status indication values.
Members
| Members | Description |
|---|---|
| WDRV_WINC_FILE_STATUS_ERROR | The file operation was in error. |
| WDRV_WINC_FILE_STATUS_OK | The file operation was successful. |
| WDRV_WINC_FILE_STATUS_OPEN | The file open operation completed. |
| WDRV_WINC_FILE_STATUS_WRITE_COMPLETE | The file write operation completed. |
| WDRV_WINC_FILE_STATUS_READ_COMPLETE | The file read operation completed. |
| WDRV_WINC_FILE_STATUS_CLOSE | The file was closed. |
Remarks
None.