1.1.18.11 WDRV_WINC_FileWrite
C
WDRV_WINC_STATUS WDRV_WINC_FileWrite
(
DRV_HANDLE handle,
WDRV_WINC_FILE_HANDLE fHandle,
const uint8_t *pData,
size_t lenData
)Description
Write data to a file from user application to WINC device.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
WDRV_WINC_FileOpen must have been called to obtain a valid file handle.
Parameters
| Parameters | Description |
|---|---|
| handle | WINC driver handle obtained from WDRV_WINC_Open. |
| fHandle | File handle received from WDRV_WINC_FileOpen. |
| pData | Pointer to data to write. |
| lenData | Length of data to write. |
Returns
- WDRV_WINC_STATUS_OK - A file write was sent.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_BUSY - Transfer is busy
Remarks
None.