1.1.18.4 WDRV_WINC_FILE_MODE_TYPE Enum
C
typedef enum
{
WDRV_WINC_FILE_MODE_INVALID = 0,
WDRV_WINC_FILE_MODE_WRITE,
WDRV_WINC_FILE_MODE_READ
} WDRV_WINC_FILE_MODE_TYPE;Description
Possible file modes used when opening a file transfer operation.
Members
| Members | Description |
|---|---|
| WDRV_WINC_FILE_MODE_INVALID | Invalid file mode. |
| WDRV_WINC_FILE_MODE_WRITE | Write operation, local application to network controller. |
| WDRV_WINC_FILE_MODE_READ | Read operation, network controller to local application. |
Remarks
None.