1.1.18.13 WDRV_WINC_FileDelete
C
WDRV_WINC_STATUS WDRV_WINC_FileDelete
(
DRV_HANDLE handle,
const char *pFilename,
WDRV_WINC_FILE_TYPE type,
WDRV_WINC_FILE_DELETE_CALLBACK pfDeleteCb,
uintptr_t deleteCbCtx
)Description
Requests the WINC device deletes a file of a particular name and type.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | WINC driver handle obtained from WDRV_WINC_Open. |
| pFilename | Pointer to filename to delete. |
| type | Type of file. |
| pfDeleteCb | Pointer to application callback to receive status. |
| deleteCbCtx | User context value to pass to callback. |
Returns
- WDRV_WINC_STATUS_OK - A file delete request was sent.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_RETRY_REQUEST - Another request is being processed, try again.
Remarks
None.