1.1.22.4 WDRV_WINC_NVM_GEOM_INFO Struct

C

typedef struct
{
    struct
    {
        uint16_t number;
        uint16_t size;
    } sector;

    struct
    {
        uint32_t start;
    } address;
} WDRV_WINC_NVM_GEOM_INFO;

Description

Geometry information about NVM geometry like sector size and number.

Members

MembersDescription
sector.numberNumber of NVM sectors.
sector.sizeSize of NVM sectors in bytes.
address.startStart address of NVM partition.

Remarks

None.