1.1.22.5 WDRV_WINC_NVM_CHK_STATUS_INFO Struct
C
typedef struct
{
uint32_t offset;
uint32_t length;
WDRV_WINC_NVM_CHECK_MODE_TYPE mode;
union
{
uint16_t crc16;
struct
{
uint8_t l;
const uint8_t *p;
} hash;
};
} WDRV_WINC_NVM_CHK_STATUS_INFO;Description
Status information provided upon successful completion of NVM check operation.
Members
| Members | Description |
|---|---|
| offset | Offset check began at. |
| length | Number of bytes checked. |
| mode | Check algorithm/method used. |
| crc16 | CRC16 result. |
| hash.l | Length of hash value. |
| hash.p | Pointer to hash value. |
Remarks
None.