1.1.22.13 WDRV_WINC_NVMCheck
C
WDRV_WINC_STATUS WDRV_WINC_NVMCheck
(
DRV_HANDLE handle,
uint32_t offset,
uint32_t size,
WDRV_WINC_NVM_CHECK_MODE_TYPE mode,
WDRV_WINC_NVM_STATUS_CALLBACK pfUpdateStatusCB
)Description
Performs a CRC/hash check of the number of bytes from the NVM.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| offset | Offset within the NVM to read the data from. |
| size | Number of bytes to be checked. |
| mode | Algorithm to be used to check memory. |
| pfUpdateStatusCB | Callback to indicate update status. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
When a check operation completes the callback is called with opStatusInfo being the structure WDRV_WINC_CHK_STATUS_INFO.