1.1.22.7 WDRV_WINC_NVM_OPERATION_STATE Struct
C
typedef struct
{
WDRV_WINC_NVM_OPERATION_TYPE operation;
WDRV_WINC_NVM_STATUS_CALLBACK pfOperationStatusCB;
uint8_t *pBuffer;
uint32_t offset;
uint32_t length;
WDRV_WINC_NVM_GEOM_INFO geom;
} WDRV_WINC_NVM_OPERATION_STATE;Description
Structure containing details relating to an NVM operation.
Members
| Members | Description |
|---|---|
| operation | Indicate what NVM operation is in progress. |
| pfOperationStatusCB | Callback to use for events relating to NVM access. |
| pBuffer | Pointer to application buffer for read operation. |
| offset | Offset within NVM partition. |
| length | Length of data within NVM operation. |
| geom | NVM geometry information. |
Remarks
None.