1.1.22.8 WDRV_WINC_NVM_STATUS_CALLBACK Typedef

C

typedef void (*WDRV_WINC_NVM_STATUS_CALLBACK)
(
    DRV_HANDLE handle,
    WDRV_WINC_NVM_OPERATION_TYPE operation,
    WDRV_WINC_NVM_STATUS_TYPE status,
    uintptr_t opStatusInfo
);

Description

This defines an NVM status function callback type which can be passed into certain NVM functions to receive feedback.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
operationNVM operation.
statusStatus of NVM operation.
opStatusInfoOperation status information.

Returns

None.

Remarks

operationopStatusInfo
WDRV_WINC_NVM_OPERATION_ERASENot used.
WDRV_WINC_NVM_OPERATION_WRITENot used.
WDRV_WINC_NVM_OPERATION_READWDRV_WINC_READ_STATUS_INFO
WDRV_WINC_NVM_OPERATION_CHECKWDRV_WINC_CHK_STATUS_INFO