1.1.20.2.5 WDRV_WINC_MQTTConnPropReceiveMaxSet
C
WDRV_WINC_STATUS WDRV_WINC_MQTTConnPropReceiveMaxSet
(
WDRV_WINC_MQTT_CONN_PROP *pConnProp,
uint16_t receiveMax
)Description
Sets the receive maximum property in the connection property structure.
Precondition
WDRV_WINC_MQTTConnPropDefaultSet must have been called.
Parameters
| Parameters | Description |
|---|---|
| pConnProp | Pointer to connection properties structure. |
| receiveMax | Receive maximum value. |
Returns
- WDRV_WINC_STATUS_OK - Request was accepted.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.