1.1.20.2.1 WDRV_WINC_MQTT_CONN_PROP Struct

C

typedef struct
{
    uint32_t sessionExpiryInterval;
    uint32_t maxPacketSize;
    uint16_t receiveMax;
    uint16_t topicAliasMax;
} WDRV_WINC_MQTT_CONN_PROP;

Description

Properties associated with an MQTT connection.

Members

MembersDescription
sessionExpiryIntervalSession expiry interval.
maxPacketSizeMaximum packet size.
receiveMaxReceive maximum.
topicAliasMaxTopic alias max.

Remarks

None.