17.6.7 Fault Injection Address Register

Table 17-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FLTADR
Offset: 0x1C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FLTADR[23:16] 
Access  
Reset 00000000 
Bit 15141312111098 
 FLTADR[15:8] 
Access  
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access  
Reset 00000000 

Bits 23:0 – FLTADR[23:0] Fault Address Offset