17.6.5 Fault Injection Control Register

Table 17-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FLTCTRL
Offset: 0x14
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FLTMD[1:0]     
Access  
Reset 00 
Bit 76543210 
       FLTEN  
Access  
Reset 0 

Bits 13:12 – FLTMD[1:0] Fault Injection Mode

Bit 1 – FLTEN Fault Injection Enabled

ValueDescription
0Disables fault injection.
1Enables fault injection at FLTADR address offset as selected by FLTMD and FLTxPTR.