17.6.8 Error Capture Address Register

Table 17-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ERRCADR
Offset: 0x20
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ERCADR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ERCADR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ERCADR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – ERCADR[23:0] ECC SECDED Error Capture Address