17.6.10 Error Capture Syndrome Register

Table 17-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ERRCSYN
Offset: 0x28
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ERR2ERR1       
Access RR 
Reset 00 
Bit 76543210 
 ERCSYN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 15 – ERR2 ECC Double Bit Error

ValueDescription
0Not a Double bit error.
1Double bit error.

Bit 14 – ERR1 ECC Single Bit Error

Bits 7:0 – ERCSYN[7:0] ECC SECDED Error Capture Syndrome

ValueDescription
0Not a Single bit error.
1Single bit error.