49.6 Hibernate Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
| HPWR_8 | IDD_HIBERNATE (2) | MCU IDD in Hibernate mode w/VDDCORE_x = 0.8V | VDDIO = AVDD = 3.3V | 101 | 156 | µA | RAM Low-Power mode enabled
(PM.HIBCFG.LPRAM = 0x1), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) Voltage Reference Low Voltage disabled (SUPC.VREFCTRL.LPHIB = 0x0) RTC running on XOSC32K |
| HPWR_9 | VDDREG = 3.3V | 200 | 2420 | µA | |||
| HPWR_12 | VDDIO = AVDD = 3.3V | 19 | 57 | µA | RAM Low- Power mode enabled
(PM.HIBCFG.LPRAM = 0x1), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) Voltage Reference Low Voltage enabled (SUPC.VREFCTRL.LPHIB = 0x1) RTC running on XOSC32K | ||
| HPWR_13 | VDDREG = 3.3V | 48 | 2310 | µA | |||
| HPWR_18 | MCU IDD in Hibernate mode w/VDDCORE_x = 1.2V | VDDIO = AVDD = 3.3V | 101 | 158 | µA | RAM Low- Power mode enabled
(PM.HIBCFG.LPRAM = 0x1), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVHIB = 0x0) Voltage Reference Low Voltage disabled (SUPC.VREFCTRL.LPHIB = 0x0) RTC running on XOSC32K | |
| HPWR_19 | VDDREG = 3.3V | 292 | 5490 | µA | |||
| HPWR_22 | VDDIO = AVDD = 3.3V | 19 | 57 | µA | RAM Low- Power mode enabled
(PM.HIBCFG.LPRAM = 0x1), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVHIB = 0x0) Voltage Reference Low Voltage enabled (SUPC.VREFCTRL.LPHIB = 0x1) RTC running on XOSC32K | ||
| HPWR_23 | VDDREG = 3.3V | 101 | 5410 | µA | |||
|
Note:
| |||||||
Operating conditions:
- VDDIO = 3.3V
- Voltage Regulators Low Voltage enabled
- Voltage Reference Low Voltage enabled
- RAM Low-Power mode enabled
- No RTC