49.3 MCU Active Power

Table 49-6. MCU Active Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsClock/FreqPower PinTyp. (1)Max.UnitsConditions
APWR_1IDD_ACTIVE (2,3)MCU IDD in Active mode PLL_48_MHz VDDIO = AVDD = 3.3V2.32.6mAPLL runs at 48 MHz, uses XOSC with 48 MHz crystal as reference clock
APWR_3VDDREG = 3.3V9.121.7mA
APWR_5DFLL _48_MHz VDDIO = AVDD = 3.3V0.82mADFLL in open loop
APWR_7VDDREG = 3.3V4.917.3mA
APWR_9XOSC _48_MHz VDDIO = AVDD = 3.3V1.72.6mA48 MHz crystal
APWR_11VDDREG = 3.3V5.418.4mA
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • RTC running on ULP32K for Coremark® ticks count
    • No other peripheral modules are operating (i.e., all peripherals except RTC inactive)
    • APB Peripheral bus clocks: default settings after reset
    • MCU is running on Flash with automatic wait state
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled
  3. MCU Running CoreMark Test Suite.

Operating conditions:

  • VDDIO = 3.3V
  • PLL_48_MHz
Figure 49-1. Power Consumption over Temperature in Active Mode (Typical values for guidance only, not tested)