49.13 JTAG Electrical Specifications

Figure 49-14. JTAG AC Timing Diagrams
Table 49-18. JTAG AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
JTAG_1fTCKJTAG TCK Frequency——23MHzVDDIO (min.) - VDDIO (max.)
JTAG_7tTDOVALIDTDO Output Valid——21.13ns