49.10 Analog Comparator (AC) Electrical Specifications

Table 49-13. Comparator AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFFInput Offset Voltage-10—10mVCOMPCTRLn.HYST = 0x3.

Comparator ref voltage = AVDD/2

CMP_5VHYST_00 Input Hysteresis Voltage2—18mVCOMPCTRLn.HYST = 0x0.

Comparator ref voltage = AVDD/2

VHYST_01 Input Hysteresis Voltage5—28mVCOMPCTRLn.HYST = 0x1.

Comparator ref voltage = AVDD/2

VHYST_02 Input Hysteresis Voltage18—63mVCOMPCTRLn.HYST = 0x2.

Comparator ref voltage = AVDD/2

VHYST_03 Input Hysteresis Voltage30—95mVCOMPCTRLn.HYST = 0x3.

Comparator ref voltage = AVDD/2

CMP_15TRESPSS ain<0:1>Small Signal Response Time - High speed——133nsCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYST = 0x3

Comparator ref voltage = AVDD/2.

Input overdrive = +/- 180mV

Small Signal Response Time - Low Speed——467nsCOMPCTRLn.SPEED = 0x1

COMPCTRLn.HYST = 0x3

Comparator ref voltage = AVDD/2.

Input overdrive = +/- 180mV

CMP_23CVREFRNGComparator Voltage Reference Input Range — V(1)
CMP_25FGCLK_ACAnalog comparator peripheral module clock freq——FCLK_49MHzSee FCLK_49 in Maximum Clock Frequencies
Note:
  1. Comparator Ref voltage cannot exceed:

    VIN(max) - VIOFF(max) - CMP_5(max) - 100mV) ≥CMP_23 ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 100mV).

Table 49-14. DAC Module AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions
DAC_7VOUTOutput Voltage RangeAVSS—AVDD - 1LSBV—
DAC_17Tset_FSDAC Full Scale Settling Time——1.8µs+/-4 LSB of final value for step size from 10% to 90%
DAC_18aTholdDAC Holding Time0.25——msThis parameter applies only for Low-Power mode:

DACCTRLn.SHENm = 0x1

Time for 1 LSB voltage loss of the DAC output

DAC_18b0.31——msThis parameter applies only for Low-Power mode:

DACCTRLn.SHENm = 0x1

Time for 10 LSB voltage loss of the DAC output

SDAC_19INLIntegral Non Linearity-0.5—0.5LSB—
SDAC_21DNLDifferential Non Linearity-0.4—0.4LSB—
SDAC_23GERRGain Error-2—-0.2LSB—
SDAC_25EOFFOffset Error-1.4—1.4LSBNormal mode:

DACCTRLn.SHENm = 0x0

-6.4—6.4LSBLow-Power mode:

DACCTRLn.SHENm = 0x1