49.1 Absolute Maximum Ratings

Table 49-1. Absolute Maximum Electrical Characteristics
Ambient temperature under bias-40°C to +125°C
Storage temperature -65°C to 150°C
Voltage on AVDD / VDDIO / VDDREG with respect to VSS -0.3V to 4.03V
Voltage on any pin that is not 5V tolerant, with respect to VSS (3, 4) -0.3V to +(VDDIO+0.3V)
Voltage on any 5V tolerant pin with respect to VSS when VDDIO ≥ 1.9V (3, 4) -0.3V to 5.5V
Voltage on any 5V tolerant pin with respect to VSS when VDDIO < 1.9V (3, 4) -0.3V to +(VDDIO+0.3V)
Voltage on USBFS D+ or D- pin with respect to VSS -0.3V to +(VDDIO+0.3V)
Voltage on VREFH with respect to VSS-0.3V to +(AVDD+0.3V)
Maximum current out of a VSS pins (2) 200 mA
Maximum current into a VDDIO pins (2)200 mA
Maximum DC output current sourced/sunk by any 4x I/O pin (5, 6)15 mA
Maximum DC output current sourced/sunk by any 8x I/O pin (5, 6)25 mA
Maximum output current sunk/sourced by any port cluster (7)200 mA
Maximum Junction Temperature 150°C
ESD qualification:
Human Body Model (HBM) per JESD22-A1144000V
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1)1000V
Note:
  1. Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions, above those indicated in the operation listings of this specification, is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability.
  2. Maximum allowable current is a function of device maximum power dissipation.
  3. See the "Package and Pinout" section for the 5V tolerant pins and 4x/8x pins.
  4. When applying higher or lower voltage than those specified on I/O pins, refer to DI_19/DI_21 to respect the maximum injection current specification.
  5. Refer to the "I/O Drive Strength" table for the I/O pin Drive Strength.
  6. This maximum value is specific to continuous DC current. For I/O pin AC current characteristics, refer to the ‘I/O Pin Electrical Specifications’.
  7. A cluster is a group of IO pins bounded by power/ground pins. Refer to the following table 'I/O Clusters'.
Table 49-2. I/O Clusters
IO Cluster
1PD06, PD07, PD19, PD04, PD05, PD08, PD20, PD09, PA00, PA14, PA01, PA15, PA02
2PA10, PA11, PA12, PA16, PA17, PA18, PA03, PA04, PA05, PA06, PA13
3PA07, PA08, PA09, PA20, PA19, PB00, PB07, PB01, PB02
4PB11, PB12, PB13, PB14, PB03, PB04, PB05, PB08, PB09, PB06
5PB15, PB16, PB17, PB10, PC00, PC11, PC12, PC01, PC13
6PC02, PC14, PC15, PC03, PC16, PC09, PC04, PC17, PC10
7PC18, PC19, PC05, PC06, PC07, PC08, PD00, PD10, PD14, PD11, PD01
8PD02, PD03, PD15, PD16, PD17, PD12, PD18, PD13