14.12.7 Region Status C

This register is part of a register group (composed of RCTRL, RSTATUS[A,B,C]) that is repeated IDAU_REGION_NUM times. Register group x controls and returns status of the IDAU region x. This register is meaningful only for block based IDAU regions (_B suffixed types), otherwise it reads 0 This register exists only in register groups where RSTATUSA.TYPE=EXEMPT_B or RSTATUSA. TYPE=SECnNONSEC_L. Otherwise, accesses at this register group offset are illegal.

Table 14-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RSTATUSC
Offset: 0x100C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    BLK[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 RGN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 12:8 – BLK[4:0] Linked IDAU Region Block ID

Bits 7:0 – RGN[7:0] Linked IDAU Region ID