14.12.3 Status B

Note: This Register is not write-protected.
Table 14-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSB
Offset: 0x0008
Reset: 0x00000000
Property: R/K

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CFGERR 
Access  
Reset 0 

Bit 0 – CFGERR Configuration Error

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the CFGERR bit.

This bit is set when an invalid command is issued (from CTRL or RCTRL[x] registers). This bit is set when a valid command is issued with an invalid argument.