14.12.2 Status A

Table 14-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x0004
Reset: None
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NBRG[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
       WLCKENABLE 
Access RR 
Reset 00 

Bits 15:8 – NBRG[7:0] Number Of IDAU Regions

Indicates the number of IDAU Regions.

The Region register group composed of RCTRL, RSTATUS[A,B] is repeated NBRG+1 times.

Region0 is always present and always of MR_INVALID type.

Regions1 to NBRG configuration and status registers are accessible through the IDAU Region register groups.

Bit 1 – WLCK Write Lock

ValueDescription
0The module is not Write-protected.
1The module is Write-protected until next reset, writes are discarded and reported as PAC errors.

Bit 0 – ENABLE Enable

ValueDescription
0The module is disabled, all regions are considered exempt from security except those configured as valid when disabled (refer to the IDAU_MAIN_REGIONS_MAP parameter).
1The module is enabled, dynamic configuration is applied to the system.