14.12.6 Region Status B

This register contains the dynamic configuration of region 'n'.

This register is meaningful only for IDAU region types suffixed _B and _W, for other types it always reads 0.

This register is part of a register group (composed of RCTRL, RSTATUS[A,B,C]) that is repeated IDAU_REGION_NUM times. Register group x controls and returns status of the IDAU region x. This register contains the dynamic configuration of region x. This register is meaningful only for IDAU region types suffixed _B and _W, for other types it always reads 0.

Note: This register does not apply for H2PB0/1/2 Main regions, that is IDAU EXEMPT_B regions with indices 10, 11, 12.
Table 14-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RSTATUSB
Offset: 0x1008
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 SIZE[31:24] 
Access RRRRRRRR 
Reset xxxx0000 
Bit 2322212019181716 
 SIZE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 SIZE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SIZE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – SIZE[31:0] Watermark Based Region Size in Bytes

_W suffixed types (Watermark based regions): Size in Bytes of one RCTRL[x].ARG LSb.

Watermark Based Region Size in Bytes