14.12.1 Control

Note: This register does not apply for H2PB0/1/2 Main regions, that is IDAU EXEMPT_B regions with indices 10, 11, 12. The Secure/Non-Secure configuration for the peripherals (H2PB bridges included) is done through the BOOTCFG H2PB fuses and applied by the Rom code. This Register is write-protected by the PAC and by STATUSA.WLCK. Invalid commands are reported in STATUSB.CFGERR and not reported to the PAC.
Table 14-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL
Offset: 0x0000
Reset: 0x00000000
Property: W

Bit 3130292827262524 
 CMD[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 CMD[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 31:16 – CMD[15:0] Command Register

The commands below apply to IDAU region types suffixed _W. Illegal commands are reported to STATUSB.CFGERR.

ValueNameDescription
0xA501ENABLEModule Enable
0xA502DISABLEModule Disable
0xA503WLCKWrite Lock