33.2.5.18 CRCFXOR SFR Description

CRCFXOR contains the value to XOR with CRCACC in the final calculation before comparing to CRCSUM. Section CRCSUM SFR Description defines how the compare equation uses CRCFXOR when the CRC calculation completes. CRCMODE.PLEN32 controls the Final XOR size. When selecting CRC-16, bit 16 and above are not used.