33.2.5.13 CRCMADR SFR Description
CRCMADR is the byte address of the first byte in the message to be checked. The CRC logic requires a physical system address to determine the region of Flash targeted: boot vs main.
CRCMADR is the byte address of the first byte in the message to be checked. The CRC logic requires a physical system address to determine the region of Flash targeted: boot vs main.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.