34.6.2.4 Event Generators

Each event channel can receive events from all event generators. All event generators are listed in the Peripherals Configuration Summary section and configured in the Event Generator bit field in the Channel n register (CHANNELn.EVGEN). For details on event generation, refer to the corresponding module chapter. The channel event generator is selected by the Event Generator bit group in the Channel register (CHANNELn.EVGEN). By default, the channels are not connected to any event generators (that is, CHANNELn.EVGEN = 0).