34.6.2.9 The Event Detected Channel n Interrupt
The Event Detected Channel ‘n’ Interrupt flag in the Interrupt Flag Status and Clear register (CHINTFLAGn.EVD) is set when an event coming from the event generator configured on channel ‘n’ is detected.
The flag will only be set when using a resynchronized path. In the case of an asynchronous path, the CHINTFLAGn.EVD is always zero.