34.6.2.11 Software Event
A software event can be initiated on a channel by writing a '1' to the Software Event bit in the Channel register (CHANNELm.SWEVT). Then the software event can be serviced as any event generator; that is, when the bit is set to ‘1’, an event will be generated on the respective channel.