27.9.6 Interrupt Flag Status and Clear

Table 27-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x0C
Reset: 0x0000
Property: -

Bit 15141312111098 
 OVFTAMPER  CMP3CMP2CMP1CMP0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PER7PER6PER5PER4PER3PER2PER1PER0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVF Overflow

This flag is cleared by writing a '1' to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request will be generated if INTENCLR/SET.OVF is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Overflow interrupt flag.

ValueDescription
0The Overflow interrupt is disabled.
1The Overflow interrupt is enabled.

Bit 14 – TAMPER Tamper

This flag is set after a tamper condition occurs, and an interrupt request will be generated if INTENCLR.TAMPER/ INTENSET.TAMPER is one.

Writing a '0' to this bit has no effect.

Writing a one to this bit clears the Tamper interrupt flag.

ValueDescription
0The Tamper interrupt it disabled.
1The Tamper interrupt is enabled.

Bits 8, 9, 10, 11 – CMPn Compare n [n = 3..0]

This flag is cleared by writing a '1' to the flag.

This flag is set on the next CLK_RTC_CNT cycle after a match with the compare condition, and an interrupt request will be generated if INTENCLR/SET.COMPn is one.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Compare n interrupt flag.

ValueDescription
0The Compare n interrupt is disabled.
1The Compare n interrupt is enabled.

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n [n = 7..0]

This flag is cleared by writing a '1' to the flag.

This flag is set on the 0-to-1 transition of prescaler bit [n+2], and an interrupt request will be generated if INTENCLR/SET.PERx is one.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Periodic Interval n interrupt flag.

ValueDescription
0Periodic Interval n interrupt is disabled.
1Periodic Interval n interrupt is enabled.