27.9.2 Control B

Table 27-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x02
Reset: 0x0000
Property: RW

Bit 15141312111098 
 SEPTOACTF[2:0] DEBF[2:0] 
Access RWR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 DMAENRTCOUTDEBASYNCDEBMAJ  GP2ENGP0EN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – SEPTO Separate Tamper Outputs

Bits 14:12 – ACTF[2:0] Active Layer Frequency

ValueNameDescription
0x0DIV2CLK_RTC_OUT = CLK_RTC/2
0x1DIV4CLK_RTC_OUT = CLK_RTC/4
0x2DIV8CLK_RTC_OUT = CLK_RTC/8
0x3DIV16CLK_RTC_OUT = CLK_RTC/16
0x4DIV32CLK_RTC_OUT = CLK_RTC/32
0x5DIV64CLK_RTC_OUT = CLK_RTC/64
0x6DIV128CLK_RTC_OUT = CLK_RTC/128
0x7DIV256CLK_RTC_OUT = CLK_RTC/256

Bits 10:8 – DEBF[2:0] Debounce Frequency

ValueNameDescription
0x0DIV2CLK_RTC_DEB = CLK_RTC / 2
0x1DIV4CLK_RTC_DEB = CLK_RTC / 4
0x2DIV8CLK_RTC_DEB = CLK_RTC / 8
0x3DIV16CLK_RTC_DEB = CLK_RTC / 16
0x4DIV32CLK_RTC_DEB = CLK_RTC / 32
0x5DIV64CLK_RTC_DEB = CLK_RTC / 64
0x6DIV128CLK_RTC_DEB = CLK_RTC / 128
0x7DIV256CLK_RTC_DEB = CLK_RTC / 256

Bit 7 – DMAEN DMA Enable

ValueDescription
0Tamper DMA request is disabled. Reading TIMESTAMP has no effect on INTFLAG.TAMPER.
1Tamper DMA request is enabled. Reading TIMESTAMP will clear INTFLAG.TAMPER.

Bit 6 – RTCOUT RTC Output Enable

ValueDescription
0The RTC active layer output is disabled.
1The RTC active layer output is enabled.

Bit 5 – DEBASYNC Debouncer Asynchronous Enable

ValueDescription
0The tamper input debouncers operate synchronously.
1The tamper input debouncers operate asynchronously.

Bit 4 – DEBMAJ Debouncer Majority Enable

ValueDescription
0The tamper input debouncers match three equal values.
1The tamper input debouncers match majority two of three values.

Bit 1 – GP2EN General Purpose 2 Enable

ValueDescription
0COMP1 compare function enabled. GP2/GP3 disabled.
1COMP1 compare function disabled. GP2/GP3 enabled.

Bit 0 – GP0EN General Purpose 0 Enable

ValueDescription
0COMP0 compare function enabled. GP0/GP1 disabled.
1COMP0 compare function disabled. GP0/GP1 enabled.