40.5.9 Power Management
The CTRLB register provides a finer power control on a per ADC SAR Core basis. The analog bias in each of the ADC SAR Cores can be powered up/down individually by setting/resetting the corresponding bit CTRLD.ANLENx.
The ADC will continue to operate in any sleep mode where the selected source clock is running. The ADC’s interrupts can be used to wake up the device from sleep modes. Events connected to the event system can trigger other operations in the system without exiting sleep modes.
Note: If several events are connected to the ADC, the enabled action will be taken on any of
the incoming events.