6.2.11 L
Load/store address overflow (max 32 bits).
The load/store address is greater than 32 bits wide. Make sure that the label is correct.
Local label is not defined.
A referenced local label was never defined.
Lui expression not in range 0..65535.
The Load Upper Immediate expression should be within the 32-bit range.