6.3.5 F
Floating point constant too large.
The hexadecimal encoding of a floating-point constant is too large. Make sure that your floating-point value is encoded correctly in the 32-bit or 64-bit IEEE format.
Floating point constant too large.
The hexadecimal encoding of a floating-point constant is too large. Make sure that your floating-point value is encoded correctly in the 32-bit or 64-bit IEEE format.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.