9.6.7.1 Absolute Built-in Function

The ABSOLUTE(exp) built-in function returns the absolute (non-relocatable, as opposed to non-negative) value of the expression exp. Primarily useful to assign an absolute value to a symbol within a section definition, where symbol values are normally section relative.