3.29 __x, __x_z, __z, __z_x Keywords
The IAR __x keyword places the first pointer of the parameter list in the X
register, and with the __x_z keyword, places the second pointer in the
register Z.
The IAR __z keyword places the first pointer of the parameter list in
the Z register, and with the __z_x keyword, places the second pointer
in the register X.
Suggested Replacement
None. These calling conventions are not available.
Further Information
See the Functions section in the MPLAB XC8 C Compiler User's Guide for AVR MCUs for more information on how function calls are encoded.