3.28 __version _x Keywords
The IAR __version_1 and __version_2 keywords specify
backward-compatible IAR calling conventions when calling assembler functions from C;
__version_4 is the default calling convention.
Suggested Replacement
None. These calling conventions are not available.
Further Information
See the Functions section in the MPLAB XC8 C Compiler User's Guide for AVR MCUs for more information on how function calls are encoded.