3.16 __no_alloc, __no_alloc16 Keywords
The IAR __no_alloc and __no_alloc16 keywords specify that the
qualified constant should be placed in the ELF file without being part of the linked
application.
Suggested Replacement
None. This feature is not supported.