3.26 __tiny Keyword
The IAR __tiny keyword places and accesses objects in tiny data memory, which
has an addressable range 0x0-FF. Pointers qualified with this keyword are 8 bits wide
and can point to any address in this range.
Suggested Replacement
Remove the keyword, but note the different operation of such code.
MPLAB XC8 does not provide support for 8-bit data pointers. Without the
__tiny keyword, MPLAB XC8 will use 16-bit pointers and
addresses to access objects.
Caveats
Programs will execute correctly with this keyword removed, unless the program makes explicit assumptions that addresses are 8-bits wide.
Examples
__tiny int mode;
volatile int x;
int main(void) {
x = mode;
}to
MPLAB XC8 code similar
to:int mode;
volatile int x;
int main(void) {
x = mode;
}