This file contains APIs to test EEPROM using CRC32 Direct Computation algorithm.
Includes
- diag_eeprom_crc32.h
- ../../../diag_common/config/diag_config.h
- string.h
- xc.h
Functions
Table 4-30. voidDIAG_EEPROM_CalculateCRC32 (uint32_t startAddress, uint32_t length, uint32_t *crcSeed)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of EEPROM memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in, out] crcSeed
|
uint32_t *
- pointer to initial and final CRC
|
|
| Returns |
|
Table 4-31. diag_crc_status_tDIAG_EEPROM_CalculateStoreCRC32 (uint32_t startAddress, uint32_t length, uint32_t storeAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of EEPROM memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] storeAddress
|
uint32_t
- the EEPROM address where calculated CRC will be stored
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK
CRC_ERROR
CRC_INVALID_ADDRESS
CRC_INVALID_LENGTH
|
|
Table 4-32. diag_crc_status_tDIAG_EEPROM_ValidateCRC32 (uint32_t startAddress, uint32_t length, uint32_t refAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of EEPROM memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] refAddress
|
uint32_t
- the EEPROM address where reference CRC is available
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK
CRC_ERROR
CRC_INVALID_ADDRESS
CRC_INVALID_LENGTH
|
|