4.15.8 diag_cpu_registers_reset_state_check.c File Reference

This file contains API to diagnose CPU register reset state.

Includes

  1. diag_cpu_registers_reset_state_check.h
  2. stdint.h
  3. stdbool.h
  4. xc.h

Functions

Table 4-16. diag_cpu_registers_reset_status_tDIAG_CPU_RegisterResetStateCheck_GetStatus (void)
Parameters
void
Returns
diag_cpu_registers_reset_status_t DIAG_CPU_REGISTERS_RESET_STATE_PASS, DIAG_CPU_REGISTERS_RESET_STATE_FAIL
Table 4-17. voidDIAG_CPU_RegisterResetStateCheck (void)
Parameters
void
Returns
void See DIAG_CPU_RegisterResetStateCheck_GetStatus()