This file contains prototypes for APIs to calculate, store and validate 32-bit CRC for a given EEPROM region.
Includes
- diag_memory_types.h
Functions
Table 4-28. diag_crc_status_tDIAG_EEPROM_CalculateStoreCRC32 (uint32_t startAddress, uint32_t length, uint32_t storeAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of EEPROM memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] storeAddress
|
uint32_t
- the EEPROM address where calculated CRC will be stored
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK
CRC_ERROR
CRC_INVALID_ADDRESS
CRC_INVALID_LENGTH
|
|
Table 4-29. diag_crc_status_tDIAG_EEPROM_ValidateCRC32 (uint32_t startAddress, uint32_t length, uint32_t refAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of EEPROM memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] refAddress
|
uint32_t
- the EEPROM address where reference CRC is available
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK
CRC_ERROR
CRC_INVALID_ADDRESS
CRC_INVALID_LENGTH
|
|